Destaco Logo
RTH-8M-C-SP - 3-Jaw Pneumatic Parallel Gripper

RTH-8M-C-SP3-Jaw, Pneumatic Parallel Gripper

Visit Product Series:

Parallel Grippers-RTH

Unit View

Dimensions / Applications

  • Height (in)7.72
  • Length (in)7.717
  • Weight (lb)96.8
  • Width (in)12.205

Technical Details

  • Cylinder Bore (in)8.86
  • Grip Force (lbf)7933.0
  • Grip Force with Spring Assist (lb)9971.0
  • Maximum Finger Length (in)16.0
  • Stroke (in)1.38
  • Pressure Range With Springs55-100 psi
  • Spring AssistOptional
  • Supplied?No
  • Temp Range Standard-35° to 80°C (-30° to 180°F)
  • Temp Range Viton-30° to 150°C (-20° to 300°F)

Product Information

  • AccessoriesOISP-017|OISP-017-C|OISN-017-C|OISN-017|CABL-018|CABL-014|SLKT-354|SLKT-354V|SLKT-366|VLVF-010|SLKT-366V|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011
  • BrandRobohand
  • Handle ColorRed
  • Product Type3-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No