Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
3-Jaw Parallel Grippers
Parallel Grippers-RTH
RTH-8M-L-C-SP - 3-Jaw Pneumatic Parallel Gripper
RTH-8M-L-C-SP - 3-Jaw Pneumatic Parallel Gripper
Email product details
Visit Product Series:
Parallel Grippers-RTH
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
7.717
Weight (lb)
96.8
Technical Details
Cylinder Bore (in)
8.86
Grip Force (lbf)
5122.0
Grip Force with Spring Assist (lb)
6450.0
Maximum Finger Length (in)
16.0
Stroke (in)
2.76
Pressure Range With Springs
55-100 psi
Spring Assist
Optional
Supplied?
No
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Temp Range Viton
-30° to 150°C (-20° to 300°F)
Product Information
Accessories
OISP-017|OISP-017-C|OISN-017-C|OISN-017|CABL-018|CABL-014|SLKT-354|SLKT-354V|SLKT-366|VLVF-010|SLKT-366V|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011
Brand
Robohand
Handle Color
Red
Product Type
3-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RTH Series
RTH-8M-L-O-SP - 3-Jaw Pneumatic Parallel Gripper
Add to quote
Explore
RTH Series
RTH-8M-C-SP - 3-Jaw Pneumatic Parallel Gripper
Add to quote
Explore