
Unit View
Dimensions / Applications
- Height (in)7.72
- Length (in)7.717
- Weight (lb)96.8
- Width (in)12.205
Technical Details
- Cylinder Bore (in)8.86
- Grip Force (lbf)5122.0
- Grip Force with Spring Assist (lb)6450.0
- Maximum Finger Length (in)16.0
- Stroke (in)2.76
- Pressure Range With Springs55-100 psi
- Spindle Included?No
- Spring AssistOptional
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesOISP-017|OISP-017-C|OISN-017-C|OISN-017|CABL-018|CABL-014|SLKT-354|SLKT-354V|SLKT-366|VLVF-010|SLKT-366V|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011
- BrandRobohand
- Handle ColorRed
- Product Type3-Jaw Pneumatic Parallel Gripper