Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Tool Changers
Automatic Tool Changers
Automatic Tool Changers-RQC-RTP
RTP-1200 - Tooling Adapter Module
RTP-1200
Tooling Adapter Module
Email product details
Visit Product Series:
Automatic Tool Changers-RQC-RTP
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
4.2
Technical Details
Max Moment (in-lb)
30000.0
Configuration
Tool Adaptor
Spindle Included?
No
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Tooling Adapter Module
CAD / Configure
Resources
FAQs
Articles