Need Help?
Find a Distributor
English
Stabilus Group
Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Tool Changers
Automatic Tool Changers
Automatic Tool Changers-RQC-RTP
RTP-800-0-0-2G19-X016 - Tooling Adapter Module
RTP-800-0-0-2G19-X016 - Tooling Adapter Module
Visit Product Series:
Automatic Tool Changers-RQC-RTP
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
4.0
Product Application
COUPLING
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Tooling Adapter Module
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles
Related Products
RQC / RTP Series
RTP-800-0-SP-2G19-0 - Tool Changer
Add to quote
Explore
RQC / RTP Series
RTP-800-X046-0-2G19-X016 - Tooling Adapter Module
Add to quote
Explore