Destaco Logo
RTP-800-0-0-G19-0 - Tooling Adapter Module

RTP-800-0-0-G19-0Tool Changer Range RTP

Visit Product Series:

Automatic Tool Changers-RQC-RTP

Unit View

Dimensions / Applications

  • Weight (lb)4.0

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeTooling Adapter Module