Destaco Logo
RTP-800-FP-0-2G19-0 - Tooling Adapter Module

RTP-800-FP-0-2G19-0Toolside Plate

Visit Product Series:

Automatic Tool Changers-RQC-RTP

Unit View

Dimensions / Applications

  • Weight (lb)4.0
  • Product ApplicationCOUPLING

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeTooling Adapter Module