
Unit View
Dimensions / Applications
- Weight (lb)9.05
- Product ApplicationGRIPPING
Technical Details
- Accuracy (±in)0.003
- Cylinder Bore (in)4.13
- Displacement (in³)13.2
- Grip Force (lbf)886.0
- Maximum Finger Length (in)9.0
- Pressure Range (psi)30-100
- Repeatability (±in)0.0008
- Spring AssistOptional
- Supplied?No
- Temp Range Viton-30° to 150°C (-20° to 300°F)
Product Information
- AccessoriesCABL-014|KT15|SLKT-376|SLKT-334V|SLKT-333|SLKT-334|SLKT-378|SLKT-333V
- BrandRobohand
- Product TypeAngular Pneumatic Gripper
- Spindle Included?No