
Unit View
Dimensions / Applications
- Weight (lb)14.8
- Product ApplicationGRIPPING
Technical Details
- Accuracy (±in)0.003
- Cylinder Bore (in)4.72
- Displacement (in³)19.7
- Grip Force (lbf)853.0
- Maximum Finger Length (in)11.0
- Pressure Range (psi)30-100
- Repeatability (±in)0.0008
- Spring AssistOptional
- Supplied?No
- Temp Range Viton-30° to 150°C (-20° to 300°F)
Product Information
- AccessoriesCABL-014|SLKT-379|SLKT-336V|SLKT-335|SLKT-336|SLKT-335V|KT15
- BrandRobohand
- Product TypeAngular Pneumatic Gripper
- Spindle Included?No

%3Afill(white)%2Fcatsy.1004%2FRUA%2BFamily.tif%2Frename%2FRUA%2BFamily.png&w=3840&q=75)