
Unit View
Dimensions / Applications
- Weight (lb)0.86
- Product ApplicationGRIPPING
Technical Details
- Accuracy (±in)0.002
- Cylinder Bore (in)1.57
- Displacement (in³)0.73
- Grip Force (lbf)70.0
- Maximum Finger Length (in)3.5
- Pressure Range (psi)30-100
- Repeatability (±in)0.0008
- Spring AssistOptional
- Supplied?No
- Temp Range Viton-30° to 150°C (-20° to 300°F)
Product Information
- AccessoriesCABL-014|SLKT-368|SLKT-369|SLKT-367|SLKT-156|SLKT-156V|KT15|CABL-010|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011
- BrandRobohand
- Product TypeAngular Pneumatic Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4072060919%2FRUA%2BFamily%2B-%2B843.jpg%2Frename%2FRUA%2BFamily%2B-%2B843.png&w=3840&q=75)