
Unit View
Dimensions / Applications
- Weight (lb)1.55
Technical Details
- Accuracy (±in)0.002
- Cylinder Bore (in)2.36
- Displacement (in³)2.14
- Grip Force (lbf)207.0
- Maximum Finger Length (in)5.0
- Pressure Range (psi)30-100
- Repeatability (±in)0.0008
- Spring AssistOptional
- Supplied?No
- Temp Range Viton-30° to 150°C (-20° to 300°F)
Product Information
- AccessoriesCABL-014|KT15|CABL-010|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011|SLKT-371|SLKT-372|SLKT-370|SLKT-157V
- BrandRobohand
- Product TypeAngular Pneumatic Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRUA-82%2B-%2B18996.tif%2Frename%2FRUA-82%2B-%2B18996.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FRUA%2BFamily.tif%2Frename%2FRUA%2BFamily.png&w=3840&q=75)