
Visit Product Series:
Lightweight Tooling-Sensor MountsUnit View
Dimensions / Applications
- Length (in)11.81
- Weight (lb)1.14
Technical Details
- Diameter (in)0.98
- Spindle Included?No
- Supplied?No
- Tube Size25 mm
Product Information
- BrandDESTACO
- MaterialSteel
- Product TypeTube Sensor Mount