Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Accelerate Lightweight Tooling
Lightweight Tooling-Sensor Mounts
SAP-OPS-25M-A - Sensor-Sap - Sensor Mount
SAP-OPS-25M-A - Sensor-Sap - Sensor Mount
Email product details
Visit Product Series:
Lightweight Tooling-Sensor Mounts
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
0.26
Technical Details
Diameter (in)
0.98
Supplied?
No
Tube Size
25 mm
Product Information
Brand
DESTACO
Material
Aluminum
Product Type
Tube Sensor Mount
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles