Destaco Logo
Default Image

STS-TETHER-09 - 9 - Spidergrip Breakaway Tether Assembly

Unit View

Dimensions / Applications

  • Length (in)8.75
  • Weight (lb)0.15

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeTether
  • Spindle Included?No