Destaco Logo
STS0010-NA : Spidergrip Edge Part - Center Offset

STS0010-NASpidergrip Edge Part Center OFFset

Unit View

Dimensions / Applications

  • Weight (lb)0.7
  • Product ApplicationHANDLING

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeEdge Mount
  • Spindle Included?No