Destaco Logo
STS0011-NA-2P : Spidergrip Edge Part - Short Angle Bracket

STS0011-NA-2PSpidergrip Edge Part - Short Angle Bracket

Unit View

Dimensions / Applications

  • Weight (lb)0.8
  • Product ApplicationHANDLING

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeEdge Mount
  • Spindle Included?No