Destaco Logo

STS0012-NA - Spider Grip Edge Part-Long Angle

Unit View

Dimensions / Applications

  • Weight (lb)1
  • Product ApplicationHANDLING

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeEdge Mount
  • Spindle Included?No