Destaco Logo
STS0013-BM2 - Mid Mount Anchor, Bm2 Base Mount - 40X40 Bolt Pattern

STS0013-BM2 - Bm2 Base Mount - 40X40 Bolt Pattern

Unit View

Dimensions / Applications

  • Weight (lb)0.6
  • Product ApplicationHANDLING

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeMid Mount Anchor
  • Spindle Included?No