Destaco Logo

STS0016-NA - Spidergrip Base Mnt 40/80 Long Neck

Unit View

Dimensions / Applications

  • Weight (lb)0.7
  • Product ApplicationHANDLING

Technical Details

  • Breakaway Torque (ft lb)1200
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeBreakaway Anchor
  • Spindle Included?No