Destaco Logo
STS0016-NA-2P : Spidergrip Base Mount - 80X40 Bolt Pattern, Long Neck

STS0016-NA-2PSpidergrip Base Mount - 80X40 Bolt Pattern - Long Neck

Unit View

Dimensions / Applications

  • Weight (lb)0.7
  • Product ApplicationHANDLING

Technical Details

  • Breakaway Torque (ft lb)1200
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeBreakaway Anchor
  • Spindle Included?No