Destaco Logo
STS0019-NA - Edge Mount

STS0019-NAUse Sts0019-Na-2P

Unit View

Dimensions / Applications

  • Weight (lb)0.7
  • Product ApplicationHANDLING

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeEdge Mount
  • Spindle Included?No