Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Spidergrip-Geometric Tooling
Spidergrip End Effectors-Edge Brackets
STS0019-NA-2P - Spidergrip Base Mt. - 80X40 Bolt Pattern &Amp; 2 Dowel Holes - Long Neck
STS0019-NA-2P - Spidergrip Base Mt. - 80X40 Bolt Pattern &Amp; 2 Dowel Holes - Long Neck
Email product details
Visit Product Series:
Spidergrip End Effectors-Edge Brackets
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
0.7
Product Application
HANDLING
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Edge Mount
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles