Destaco Logo
Default Image

STS0025-NA-BA-1500 - 25mm Breakaway Anchor - 1500Nm

Unit View

Dimensions / Applications

  • Weight (lb)0.5
  • Product ApplicationHANDLING

Technical Details

  • Bolt Circle (in)2.76
  • Breakaway Torque (ft lb)1106
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeBreakaway Anchor
  • Spindle Included?No