Destaco Logo
STV0100-NA - Single End Extensions

STV0100-NASingle End Extensions

Unit View

Dimensions / Applications

  • Length (in)3.35
  • Weight (lb)0.6

Technical Details

  • Diameter (in)0.98
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeSingle End Extensions