Destaco Logo
TBS-32B-25M-300-A - Ball Extension

TBS-32B-25M-300-A - T-Clamp, 32mm Ball, 25mm Tube, 300mm Length

Unit View

Dimensions / Applications

  • Length (in)11.81
  • Weight (lb)1.43
  • Product ApplicationHANDLING

Technical Details

  • Apple Core Size32B
  • Supplied?No
  • Tube Size25 mm

Product Information

  • BrandDESTACO
  • MaterialSteel
  • Product TypeBall Extension
  • Spindle Included?No

Related Products