
Visit Product Series:
Vacuum Products Vacuum CupsUnit View
Dimensions / Applications
- Weight (oz)2.4
- Product ApplicationHANDLING
Technical Details
- Cup Size4.33 in
- Diameter (in)4.4291338582677
- Holding Capacity - Horizontal Dry (lbf)129
- Holding Capacity - Horizontal Wet (lbf)80.5
- Holding Capacity - Vertical Lift (lbf)97.4
- Durometer60 (Red Transparent)
- ShapeRound
- Supplied?No
Product Information
- BrandDESTACO
- MaterialPolyurethane
- Product TypeDeepdish Round Cup
- Spindle Included?No