Destaco Logo
Default Image

VC-110TC-G38-PU55 - Cup, Round, Bellows, 110mm , 3/8G, Red PU55

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)9.7
  • Product ApplicationHANDLING

Technical Details

  • Cup Size4.33 in
  • Diameter (in)4.53
  • Holding Capacity - Horizontal Dry (lbf)78
  • Holding Capacity - Horizontal Wet (lbf)57
  • Holding Capacity - Vertical Lift (lbf)85
  • Durometer55 (Red Transparent)
  • ShapeRound
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialPolyurethane
  • Product TypeRound Bellows Cup
  • Spindle Included?No