
Visit Product Series:
Vacuum Products Vacuum CupsUnit View
Dimensions / Applications
- Weight (oz)9.88
- Product ApplicationHANDLING
Technical Details
- Cup Size4.92 in
- Diameter (in)4.92
- Holding Capacity - Horizontal Dry (lbf)135
- Holding Capacity - Horizontal Wet (lbf)53
- Holding Capacity - Vertical Lift (lbf)146
- Durometer55 (Red Transparent)
- ShapeRound
- Spindle Included?No
- Supplied?No
Product Information
- BrandDESTACO
- MaterialPolyurethane
- Product TypeRound Flatfoot Cup