Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Products Vacuum Cups
VC-30TC-U38-PU55 - Cup, Round, Bellows, 30mm , 3/8NPT, Red PU55
VC-30TC-U38-PU55 - Cup, Round, Bellows, 30mm , 3/8NPT, Red PU55
Email product details
Visit Product Series:
Vacuum Products Vacuum Cups
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (oz)
1
Product Application
HANDLING
Technical Details
Cup Size
1.18 in
Diameter (in)
1.18
Holding Capacity - Horizontal Dry (lbf)
3
Holding Capacity - Horizontal Wet (lbf)
1.75
Holding Capacity - Vertical Lift (lbf)
6
Durometer
55 (Red Transparent)
Shape
Round
Supplied?
No
Product Information
Brand
DESTACO
Material
Polyurethane
Product Type
Round Bellows Cup
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Vacuum Cups
VC-30TC-C-PU55 - Cup, Round, Bellows, 30mm , 1.25 Square, Red PU55
Add to quote
Explore
Vacuum Cups
VC-30TC-S38-PU55 - CUP, ROUND, BELLOWS, 30mm , 3/8S, RED PU55
Add to quote
Explore