
Visit Product Series:
Vacuum Products Vacuum CupsUnit View
Dimensions / Applications
- Weight (oz)1.48
- Product ApplicationHANDLING
Technical Details
- Cup Size1.38 in
- Diameter (in)1.38
- Holding Capacity - Horizontal Dry (lbf)9
- Holding Capacity - Horizontal Wet (lbf)7
- Holding Capacity - Vertical Lift (lbf)13
- Durometer55 (Red Transparent)
- ShapeRound
- Supplied?No
Product Information
- BrandDESTACO
- MaterialPolyurethane
- Product TypeRound Flatfoot Cup
- Spindle Included?No
