Destaco Logo
VC-40-110FF-G38-PU55 : Accelerate Polyurethane Flatfoot Vacuum Cup

VC-40-110FF-G38-PU55Cup, Oval, Flat, 40X110mm, 3/8G, Red PU55

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Length (in)4.45
  • Weight (oz)1.94
  • Width (in)1.69
  • Product ApplicationHANDLING

Technical Details

  • Cup Size1.57 x 4.33 in
  • Holding Capacity - Horizontal Dry (lbf)52
  • Holding Capacity - Horizontal Wet (lbf)18
  • Holding Capacity - Vertical Lift (lbf)55
  • Durometer55 (Red Transparent)
  • ShapeOval
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialPolyurethane
  • Product TypeOval Flatfoot Cup
  • Spindle Included?No