Destaco Logo
VC-50-140TC-G38-PU55 : Accelerate Polyurethane Bellows Vacuum Cup

VC-50-140TC-G38-PU55Accelerate Polyurethane Bellows Vacuum Cup, Oval, 50X140mm, 3/8G, Red PU55

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Length (in)6.18
  • Weight (oz)6.7
  • Width (in)1.97
  • Product ApplicationHANDLING

Technical Details

  • Cup Size1.97 x 5.52 in
  • Holding Capacity - Horizontal Dry (lbf)93
  • Holding Capacity - Horizontal Wet (lbf)78
  • Holding Capacity - Vertical Lift (lbf)99
  • Durometer55 (Red Transparent)
  • ShapeOval
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialPolyurethane
  • Product TypeOval Bellows Cup