
Visit Product Series:
Vacuum Products Vacuum CupsUnit View
Dimensions / Applications
- Weight (oz)2.15
- Product ApplicationHANDLING
Technical Details
- Cup Size2.36 in
- Diameter (in)2.4
- Holding Capacity - Horizontal Dry (lbf)27
- Holding Capacity - Horizontal Wet (lbf)20
- Holding Capacity - Vertical Lift (lbf)25
- Durometer55 (Red Transparent)
- ShapeRound
- Supplied?No
Product Information
- BrandDESTACO
- MaterialPolyurethane
- Product TypeRound Bellows Cup
- Spindle Included?No
