
Visit Product Series:
Vacuum Products Vacuum CupsUnit View
Dimensions / Applications
- Length (in)7.36
- Weight (oz)10.93
- Width (in)3.23
- Product ApplicationHANDLING
Technical Details
- Cup Size2.56 x 6.69 in
- Holding Capacity - Horizontal Dry (lbf)139
- Holding Capacity - Horizontal Wet (lbf)149
- Holding Capacity - Vertical Lift (lbf)128
- Durometer55 (Red Transparent)
- ShapeOval
- Spindle Included?No
- Supplied?No
Product Information
- BrandDESTACO
- MaterialPolyurethane
- Product TypeOval Bellows Cup