
Visit Product Series:
Vacuum Products Vacuum CupsUnit View
Dimensions / Applications
- Weight (oz)0.9
- Product ApplicationHANDLING
Technical Details
- Cup Size2.56 in
- Diameter (in)2.6574803149606
- Holding Capacity - Horizontal Dry (lbf)44.1
- Holding Capacity - Horizontal Wet (lbf)30.2
- Holding Capacity - Vertical Lift (lbf)42.8
- Durometer60 (Red Transparent)
- ShapeRound
- Spindle Included?No
- Supplied?No
Product Information
- BrandDESTACO
- MaterialPolyurethane
- Product TypeDeepdish Round Cup