
Visit Product Series:
Vacuum Products Vacuum CupsUnit View
Dimensions / Applications
- Weight (oz)3.21
- Product ApplicationHANDLING
Technical Details
- Cup Size2.95 in
- Diameter (in)2.95
- Holding Capacity - Horizontal Dry (lbf)47
- Holding Capacity - Horizontal Wet (lbf)31
- Holding Capacity - Vertical Lift (lbf)53
- Durometer55 (Red Transparent)
- ShapeRound
- Supplied?No
Product Information
- BrandDESTACO
- MaterialPolyurethane
- Product TypeRound Flatfoot Cup
- Spindle Included?No
