
Visit Product Series:
Vacuum Products Vacuum CupsUnit View
Dimensions / Applications
- Weight (oz)0.12
- Product ApplicationHANDLING
Technical Details
- Cup Size0.59 in
- Diameter (in)0.63
- Holding Capacity - Vertical Lift (lbf)1.25
- DurometerA50 (Black)
- ShapeRound
- Supplied?No
Product Information
- BrandDESTACO
- MaterialNitrile
- Product TypeMicro-Bellows Cup
- Spindle Included?No