Destaco Logo
VC-B30N-18F : Micro Series Round Bellows Vacuum Cups

VC-B20N-18F20mm Diameter, Nitrile Bellows Cup - 1/8 NPT Female

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (lb)0.2
  • Weight (oz)0.2
  • Product ApplicationHANDLING

Technical Details

  • Cup Size1.18 in
  • Diameter (in)1.34
  • Holding Capacity - Vertical Lift (lbf)4.88
  • DurometerA50 (Black)
  • ShapeRound
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialNitrile
  • Product TypeMicro-Bellows Cup
  • Used With Model/SeriesMicrotooling I Structure