
Visit Product Series:
Vacuum Products Vacuum CupsUnit View
Dimensions / Applications
- Weight (oz)0.2
Technical Details
- Cup Size0.79 in
- Diameter (in)0.88
- Holding Capacity - Vertical Lift (lbf)2.25
- DurometerA50 (Gray)
- ShapeRound
- Supplied?No
Product Information
- BrandDESTACO
- MaterialViton
- Product TypeMicro-Bellows Cup
- Spindle Included?No