Destaco Logo
VC-B20V-18M : Micro Series Round Bellows Vacuum Cups

VC-B20V-18M20mm Dia Viton Bellows Cup - 1/8 NPT Male

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)0.2

Technical Details

  • Cup Size0.79 in
  • Diameter (in)0.88
  • Holding Capacity - Vertical Lift (lbf)2.25
  • DurometerA50 (Gray)
  • ShapeRound
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialViton
  • Product TypeMicro-Bellows Cup
  • Spindle Included?No