Destaco Logo
VC-B40S-18F : Micro Series Round Bellows Vacuum Cups

VC-B40S-18FMicro Series Round Bellows Cup Dia 40 mm, Sillicon, G1/8 Female. best used on moderately flat, dry surfaces

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)0.6

Technical Details

  • Cup Size1.57 in
  • Diameter (in)1.69
  • Holding Capacity - Vertical Lift (lbf)8.75
  • DurometerA50 (Orange)
  • ShapeRound
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialSilicone
  • Product TypeMicro-Bellows Cup
  • Spindle Included?No