
Visit Product Series:
Vacuum Products Vacuum CupsUnit View
Dimensions / Applications
- Weight (oz)0.17
Technical Details
- Cup Size0.79 in
- Diameter (in)0.79
- Holding Capacity - Vertical Lift (lbf)1.5
- DurometerA50 (Orange)
- ShapeRound
- Supplied?No
Product Information
- BrandDESTACO
- MaterialSilicone
- Product TypeMicro-Multi Bellows Cup
- Spindle Included?No