
VC-BM40S-18F40mm Dia Silicone Multi-Bellows Cup - 1/8 NPT Female. Best used on dry, angled, curved, bumpy surfaces
Visit Product Series:
Vacuum Products Vacuum CupsUnit View
Dimensions / Applications
- Weight (oz)0.63
- Product ApplicationHANDLING
Technical Details
- Cup Size1.57 in
- Diameter (in)1.57
- Holding Capacity - Vertical Lift (lbf)4.88
- DurometerA50 (Orange)
- ShapeRound
- Spindle Included?No
- Supplied?No
Product Information
- BrandDESTACO
- MaterialSilicone
- Product TypeMicro-Multi Bellows Cup