
Visit Product Series:
Vacuum Products Vacuum CupsUnit View
Dimensions / Applications
- Weight (oz)0.63
Technical Details
- Cup Size1.97 in
- Diameter (in)2.08
- Holding Capacity - Vertical Lift (lbf)16.6
- DurometerA50 (Orange)
- ShapeRound
- Supplied?No
Product Information
- BrandDESTACO
- MaterialSilicone
- Product TypeFlat Cup
- Spindle Included?No