Destaco Logo
WK3000-50-6-K - Pneumatic Power Cylinder With Sensing Cage

WK3000-50-6-K - Pneumatic Power cylinder With Sensing Cage

Visit Product Series:

Pneumatic Power Cylinder-WK

Unit View

Dimensions / Applications

  • Weight (lb)29.5
  • Product ApplicationCLAMPING

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypePneumatic Power Cylinder
  • Spindle Included?No