Destaco Logo
WK400-30-6-A - Pneumatic Power Cylinder With Sensing

WK400-30-6-APneumatic Power Cylinder With Sensing

Visit Product Series:

Pneumatic Power Cylinder-WK

Unit View

Dimensions / Applications

  • Weight (lb)2.8
  • Product ApplicationCLAMPING

Technical Details

  • Air Consumption per double stroke at 6 bar (ft³)0.89
  • Air Consumption per double stroke at 87 psi (ft³)0.031
  • Cylinder Bore (in)1.75
  • Forward Stroke (in)1.18
  • Max. Clamping Force (lbf)899
  • Piston force within forward stroke at 6 bar (lbf)153
  • Power Stroke (in)0.236
  • End position control by magnetic field sensorsYes [ en_US ] ; Yes [ zh_CN ] ; Ja [ de_DE ] ; Oui [ fr_FR ]
  • Spindle Included?No
  • Stroke Frequency depending on total stroke (per minute)5 to 30 [ en_US ]

Product Information

  • BrandDESTACO
  • Product TypePneumatic Power Cylinder