Destaco Logo
WK4500-120-6-A - Power Cylinder, Sensing Version

WK4500-120-6-A - Power Cylinder, Sensing Version

Visit Product Series:

Pneumatic Power Cylinder-WK

Unit View

Dimensions / Applications

  • Weight (lb)39.9

Technical Details

  • Air Consumption per double stroke at 6 bar (ft³)13.2
  • Air Consumption per double stroke at 87 psi (ft³)0.466
  • Cylinder Bore (in)3.94
  • Forward Stroke (in)4.72
  • Max. Clamping Force (lbf)10116
  • Piston force within forward stroke at 6 bar (lbf)944
  • Power Stroke (in)0.236
  • End position control by magnetic field sensorsYes [ en_US ] ; Yes [ zh_CN ] ; Ja [ de_DE ] ; Oui [ fr_FR ]
  • Stroke Frequency depending on total stroke (per minute)5 to 25 [ en_US ]
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypePneumatic Power Cylinder
  • Spindle Included?No