Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Power Cylinder
Pneumatic Power Cylinder-WK
WK600-30-6-1 - Pneumatic Power Cylinder - Piston Rod with ISO Fit
WK600-30-6-1 - Pneumatic Power Cylinder - Piston Rod with ISO Fit
Email product details
Visit Product Series:
Pneumatic Power Cylinder-WK
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
4.7
Technical Details
Air Consumption per double stroke at 6 bar (ft³)
1.65
Air Consumption per double stroke at 87 psi (ft³)
0.058
Cylinder Bore (in)
1.97
Forward Stroke (in)
1.18
Max. Clamping Force (lbf)
1350.0
Piston force within forward stroke at 6 bar (lbf)
238.0
Power Stroke (in)
0.236
Stroke Frequency depending on total stroke (per minute)
5 to 30 [ en_US ]
Supplied?
No
Product Information
Accessories
SMB-102157
Brand
DESTACO
Product Type
Pneumatic Power Cylinder
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
WK Series
WK600-50-6-1 - Pneumatic Power Cylinder - Piston Rod with ISO Fit
Add to quote
Explore
WK Series
WK600-15-6-1 - Pneumatic Power Cylinder - Piston Rod with ISO Fit
Add to quote
Explore