
Visit Product Series:
Pneumatic Power Cylinder-WKUnit View
Dimensions / Applications
- Weight (lb)58.4
- Product ApplicationCLAMPING
Technical Details
- Air Consumption per double stroke at 6 bar (ft³)21.15
- Air Consumption per double stroke at 87 psi (ft³)0.747
- Cylinder Bore (in)4.92
- Forward Stroke (in)4.72
- Max. Clamping Force (lbf)13488.0
- Piston force within forward stroke at 6 bar (lbf)1350.0
- Power Stroke (in)0.236
- Stroke Frequency depending on total stroke (per minute)5 to 25 [ en_US ]
- Supplied?No
Product Information
- AccessoriesSMB-102157
- BrandDESTACO
- Product TypePneumatic Power Cylinder
- Spindle Included?No