Destaco Logo
WK6000-120-6-1 - Pneumatic Power Cylinder

WK6000-120-6-1 - Pneumatic Power Cylinder

Visit Product Series:

Pneumatic Power Cylinder-WK

Unit View

Dimensions / Applications

  • Weight (lb)58.4

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Handle ColorRed
  • Product TypePneumatic Power Cylinder
  • Spindle Included?No